TAI SAM CORPORATION
By TAI SAM CORPORATION

Zinc Alloy Hinge

Manufacturer TAI-SAM
Description Zinc Alloy Butterfly Countersunk Hinge 40mm Black Coating Stainless Steel Pin
Part Number CL-226-3
Material Zinc Alloy
Finish Coating
Remark RoHS
CAD models
Share

Product selection

Product Description

• Zinc Alloy Hinge (Black Powder Coated)
• External Hinge , RoHS
• Countersunk
• Material: Zinc Alloy
• Finish: Black powder coated
• Pin: Stainless steel 304
• Radial Load: 1200N(269.77 lbf)
• Axial Load: 1000N(224.81 lbf)
• A=25mm(0.98"), B=40mm(1.57"), C=5.2mm(0.20"), D=10.2mm(0.40"), E=5mm(0.20"), F=9mm(0.35"), G=4mm(0.16")

Contact the supplier

TAI SAM CORPORATION

TAI SAM CORPORATION

TAI SAM International Co., Ltd. is a large-scale industrial enclosure cabinet lock manufacturers. Our main products include industrial cabinet locks, electronic locks, hinges, handles, gaskets, leveling, casters, door stay and more.

Google Map