TAI SAM CORPORATION
By TAI SAM CORPORATION

Lift-and-Turn Cam Latch

Manufacturer TAI-SAM
Description Zinc Alloy Lift-and-Turn Cam Latch Thin Type Silver Coating Lift-Up Flush Handles With Keyhole
Part Number MS-723-2
Material Zinc Alloy
Finish Coating
Remark IP54,RoHS
CAD models
Share
Please make sure this software has been installed.

Product selection

Product Description

• Lift-and-Turn Cam Latch
• RoHS , Three Point Lock Changeable Lock Point , IP54 , Right and Left Side Opening
• Thin type
• Material: Zinc Alloy
• Finish: Matt Silver Finish(Nano Spray Coating)
• Handle Strength:≦ 98N(22.03 lbf)
• Handle Torque: ≦14N.m(123.91 lbf-in)
• Maximum Static Load: 200N(44.96 lbf)

Contact the supplier

TAI SAM CORPORATION

TAI SAM CORPORATION

TAI SAM International Co., Ltd. is a large-scale industrial enclosure cabinet lock manufacturers. Our main products include industrial cabinet locks, electronic locks, hinges, handles, gaskets, leveling, casters, door stay and more.

Google Map