SR43, SRX43

Semi-telescopic slides

Manufacturer T RACE
Part Number SR.43-210
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 SR.43-210 210 116 2232 1497 966 1,0
2 SR.43-290 290 154 3817 2615 1688 1,4
3 SR.43-370 370 206 4496 3055 1972 1,7
4 SR.43-450 450 244 6107 4197 2709 2,1
5 SR.43-530 530 282 7746 5368 3464 2,5
6 SR.43-610 610 320 9403 6556 4232 2,9
7 SR.43-690 690 358 11072 7757 5006 3,2
8 SR.43-770 770 410 11693 8138 5253 3,6
9 SR.43-850 850 448 13358 9334 6025 4,0
10 SR.43-930 930 486 15030 10538 6802 4,4
11 SR.43-1010 1010 524 16707 11747 7582 4,7
12 SR.43-1090 1090 562 18390 12962 8366 5,1
13 SR.43-1170 1170 600 20076 14180 9152 5,5
14 SR.43-1250 1250 638 21764 15401 9941 5,9
15 SR.43-1330 1330 690 22347 15743 10161 6,3
16 SR.43-1410 1410 728 24032 16960 10947 6,6
17 SR.43-1490 1490 766 25719 18180 11734 7,0
18 SR.43-1570 1570 804 27409 19402 12523 7,4
19 SR.43-1650 1650 842 29100 20626 13313 7,8
20 SR.43-1730 1730 880 30793 21852 14105 8,1
21 SR.43-1810 1810 918 32488 23080 14897 8,5
22 SR.43-1890 1890 970 33053 23403 15106 8,9
23 SR.43-1970 1970 1008 34745 24628 15896 9,3
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA