TSQR28S

Square ball-cage telescopic slides with robust stoppers (c’sunk holes)

Manufacturer T RACE
Part Number TSQR.28S.-130
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSQR.28S.-130 130 130 392 259 151 0,4
2 TSQR.28S.-210 210 220 685 454 265 0,7
3 TSQR.28S.-290 290 290 979 649 379 1,1
4 TSQR.28S.-370 370 380 1273 844 358 1,4
5 TSQR.28S.-450 450 450 1759 1173 316 1,7
6 TSQR.28S.-530 530 540 2051 1037 266 2
7 TSQR.28S.-610 610 610 2547 944 242 2,3
8 TSQR.28S.-690 690 700 2839 825 211 2,6
9 TSQR.28S.-770 770 770 3340 765 196 2,9
10 TSQR.28S.-850 850 860 3630 685 175 3,2
11 TSQR.28S.-930 930 930 4134 643 165 3,5
12 TSQR.28S.-1010 1010 1020 4422 585 150 3,8
13 TSQR.28S.-1090 1090 1090 4712 537 138 4,1
14 TSQR.28S.-1170 1170 1180 5217 511 131 4,4
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page