TSQ28S

Square ball-cage telescopic slides (c’sunk holes)

Manufacturer T RACE
Part Number TSQ.28S.-130
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSQ.28S.-130 130 136 392 259 151 0,4
2 TSQ.28S.-210 210 224 685 454 265 0,7
3 TSQ.28S.-290 290 312 979 649 379 1,1
4 TSQ.28S.-370 370 400 1273 844 358 1,4
5 TSQ.28S.-450 450 470 1759 1173 316 1,7
6 TSQ.28S.-530 530 558 2051 1037 266 2
7 TSQ.28S.-610 610 628 2547 944 242 2,3
8 TSQ.28S.-690 690 716 2839 825 211 2,6
9 TSQ.28S.-770 770 786 3340 765 196 2,9
10 TSQ.28S.-850 850 874 3630 685 175 3,2
11 TSQ.28S.-930 930 944 4134 643 165 3,5
12 TSQ.28S.-1010 1010 1032 4422 585 150 3,8
13 TSQ.28S.-1090 1090 1120 4712 537 138 4,1
14 TSQ.28S.-1170 1170 1190 5217 511 131 4,4
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page