TSH43

Ball-cage telescopic slides

Manufacturer T RACE
Part Number TSH43-530
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSH43-530 530 545 3490 2187 1266 7,3
2 TSH43-610 610 625 3824 2393 1385 8,3
3 TSH43-690 690 705 4468 2799 1621 9,5
4 TSH43-770 770 785 5112 3206 1856 10,5
5 TSH43-850 850 865 5758 3614 2092 11,7
6 TSH43-930 930 945 6404 4022 2329 12,7
7 TSH43-1010 1010 1025 7051 4431 2565 13,9
8 TSH43-1090 1090 1105 7698 4808 2802 15,0
9 TSH43-1170 1170 1185 8028 4495 2919 16,1
10 TSH43-1250 1250 1265 8675 4220 2903 17,2
11 TSH43-1330 1330 1345 9322 3977 2736 18,3
12 TSH43-1410 1410 1425 9969 3761 2587 19,4
13 TSH43-1490 1490 1505 10617 3567 2453 20,5
14 TSH43-1570 1570 1585 11265 3392 2333 21,6
15 TSH43-1650 1650 1665 11913 3233 2224 22,7
16 TSH43-1730 1730 1745 12240 3089 2124 23,8
17 TSH43-1810 1810 1825 12888 2956 2033 24,9
18 TSH43-1890 1890 1905 13536 2835 1950 26,0
19 TSH43-1970 1970 1985 14184 2723 1873 27,1
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page