TSH28

Ball-cage telescopic slides

Manufacturer T RACE
Part Number TSH28-290
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n) Weight (kg)
1 TSH28-290 290 295 868 577 336 1,8
2 TSH28-370 370 380 1143 762 443 2,3
3 TSH28-450 450 460 1525 1020 593 2,8
4 TSH28-530 530 540 1802 1206 701 3,3
5 TSH28-610 610 620 2187 1466 853 3,8
6 TSH28-690 690 700 2464 1652 961 4,3
7 TSH28-770 770 780 2851 1913 1113 4,8
8 TSH28-850 850 860 3128 2099 1221 5,3
9 TSH28-930 930 940 3515 2361 1374 5,8
10 TSH28-1010 1010 1020 3792 2546 1423 6,3
11 TSH28-1090 1090 1100 4068 2370 1322 6,8
12 TSH28-1170 1170 1180 4456 2213 1235 7,3
13 TSH28-1250 1250 1260 4733 2076 1158 7,8
14 TSH28-1330 1330 1340 5121 1955 1091 8,2
15 TSH28-1410 1410 1420 5397 1847 1031 8,7
16 TSH28-1490 1490 1500 5785 1750 977 9,2
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page