TLRS18

Left telescopic slides

Manufacturer T RACE
Part Number TLRS.18-290
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Weight (kg)
1 TLRS.18-290 290 290 731 355 0,9
2 TLRS.18-370 370 370 969 470 1,2
3 TLRS.18-450 450 450 1,115 541 1,4
4 TLRS.18-530 530 530 1,214 589 1,6
5 TLRS.18-610 610 610 1,286 623 1,9
6 TLRS.18-690 690 690 1,324 642 2,1
7 TLRS.18-770 770 770 1,344 652 2,3
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page