TLRD43A

Self-aligning right telescopic slides

Manufacturer T RACE
Part Number TLRD.43A-530
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Weight (kg)
1 TLRD.43A-530 530 540 4074 2078 6,4
2 TLRD.43A-610 610 620 4241 2163 7,3
3 TLRD.43A-690 690 700 6154 3139 8,2
4 TLRD.43A-770 770 780 6553 3342 9,1
5 TLRD.43A-850 850 860 6869 3504 10
6 TLRD.43A-930 930 940 7127 3635 10,9
7 TLRD.43A-1010 1010 1020 7340 3744 11,8
8 TLRD.43A-1090 1090 1100 7520 3835 12,7
9 TLRD.43A-1170 1170 1180 7673 3784 13,6
10 TLRD.43A-1250 1250 1260 7806 3574 14,5
11 TLRD.43A-1330 1330 1340 7922 3386 15,4
12 TLRD.43A-1410 1410 1420 8024 3217 16,3
13 TLRD.43A-1490 1490 1500 8114 3064 17,2
14 TLRD.43A-1570 1570 1580 8195 2925 18,1
15 TLRD.43A-1650 1650 1660 8267 2798 19
16 TLRD.43A-1730 1730 1740 8333 2682 19,9
17 TLRD.43A-1810 1810 1820 8392 2574 20,8
18 TLRD.43A-1890 1890 1900 8447 2476 21,7
19 TLRD.43A-1970 1970 1980 8496 2384 22,6
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Weight (kg)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page