TLQ28

Square roller telescopic slides (mixed fixing holes)

Manufacturer T RACE
Part Number TLQ.28-450
Product selection
Selector Part Number Length L (mm.) Stroke H (mm.) Dynamic coefficient c (n) Load capacity co rad (n) Load capacity co ax (n)
1 TLQ.28-450 450 450 602 464 232
2 TLQ.28-530 530 530 1138 877 438
3 TLQ.28-610 610 610 1335 1029 404
4 TLQ.28-690 690 690 1458 958 366
5 TLQ.28-770 770 770 1552 877 335
6 TLQ.28-850 850 850 1626 808 309
7 TLQ.28-930 930 930 1687 750 286
8 TLQ.28-1010 1010 1010 1737 699 267
9 TLQ.28-1090 1090 1090 1779 655 250
10 TLQ.28-1170 1170 1170 1814 616 235
11 TLQ.28-1250 1250 1250 1845 581 222
12 TLQ.28-1330 1330 1330 1872 550 210
13 TLQ.28-1410 1410 1410 1896 522 200
14 TLQ.28-1490 1490 1490 1917 497 190
Part Number
Length L (mm.)
Stroke H (mm.)
Dynamic coefficient c (n)
Load capacity co rad (n)
Load capacity co ax (n)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA