Sliders series R.T43 for MR43 rails

Manufacturer T RACE
Description RVT43-3A slider for MR43 rail
Part number RVT43-3A
Mass 730 g
Product selection
Selector Code Rail type Length (mm) Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Load capacity : Mx (N.m) Load capacity : My (N.m) Load capacity : Mz (N.m) Weight (g)
7 RVT43-3. MR43 45 14200 7200 3210 32 92 155 730
8 RPT43-3. MR43 45 14200 7200 0 0 0 155 730
9 RAT43-3. MR43 45 14200 7200 2140 32 92 155 730
10 RFT43-3. MR43 45 14200 7200 0 0 0 155 730
11 RVT43-5. MR43 45 19170 9720 5350 64 165 418 1130
12 RPT43-5. MR43 45 19170 9720 0 0 0 418 1130
13 RAT43-5. MR43 45 19170 9720 3210 64 165 418 1130
14 RFT43-5. MR43 45 19170 9720 0 0 0 418 1130
Code
Rail type
Length (mm)
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Load capacity : Mx (N.m)
Load capacity : My (N.m)
Load capacity : Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA