Sliders series R.T28 for MR28 rails

Manufacturer T RACE
Description RVT28-3A slider for MR28 rail
Part number RVT28-3A
Mass 280 g
Product selection
Selector Code Rail type Length (mm) Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Load capacity : Mx (N.m) Load capacity : My (N.m) Load capacity : Mz (N.m) Weight (g)
1 RVT28-3. MR28 30 6000 3200 1380 9 27 46 280
2 RPT28-3. MR28 30 6000 3200 0 0 0 46 280
3 RAT28-3. MR28 30 6000 3200 920 9 27 46 280
4 RVT28-5. MR28 30 8100 4320 2300 18 46 120 430
5 RPT28-5. MR28 30 8100 4320 0 0 0 120 430
6 RAT28-5. MR28 30 8100 4320 1380 18 46 120 430
Code
Rail type
Length (mm)
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Load capacity : Mx (N.m)
Load capacity : My (N.m)
Load capacity : Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA