Sliders series R.S28 for MR28 rails

Manufacturer T RACE
Description RVS28-3 slider for MR28 rail
Part number RVS28-3
Mass 140 g
Product selection
Selector Code Rail type Length (mm) Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Load capacity : Mx (N.m) Load capacity : My (N.m) Load capacity : Mz (N.m) Weight (g)
10 RVS28-3 MR28 25 6000 3200 1380 9 30 52 140
11 RPS28-3 MR28 25 6000 3200 0 0 0 52 140
12 RAS28-3 MR28 25 6000 3200 920 9 30 52 140
13 RVS28-5 MR28 25 8100 4320 2300 18 52 130 210
14 RPS28-5 MR28 25 8100 4320 0 0 0 130 210
15 RAS28-5 MR28 25 8100 4320 1380 18 52 130 210
16 RVS28-4L MR28 25 6000 3200 1840 18 73 202 230
17 RPS28-4L MR28 25 6000 3200 0 0 0 202 230
18 RAS28-4L MR28 25 6000 3200 920 18 73 202 230
Code
Rail type
Length (mm)
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Load capacity : Mx (N.m)
Load capacity : My (N.m)
Load capacity : Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA