Sliders series R.18 for MRG18 rails

Manufacturer T RACE
Description RVG18-3 slider for MRG18 rail
Part number RVG18-3
Mass 75 g
Product selection
Selector Code Rail type Length (mm) Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Load capacity : Mx (N.m) Load capacity : My (N.m) Load capacity : Mz (N.m) Weight (g)
1 RVG18-3 MRG18 16 3300 1600 690 3 9 15 75
2 RPG18-3 MRG18 16 3300 1600 0 0 0 15 75
3 RAG18-3 MRG18 16 3300 1600 460 3 9 15 75
4 RVG18-5 MRG18 16 4455 2160 1150 6 18 48 120
5 RPG18-5 MRG18 16 4455 2160 0 0 0 48 120
6 RAG18-5 MRG18 16 4455 2160 690 6 18 48 120
Code
Rail type
Length (mm)
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Load capacity : Mx (N.m)
Load capacity : My (N.m)
Load capacity : Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA