Sliders series R.28 for MR28 rails

Manufacturer T RACE
Description RV28-3 slider for MR28 rail
Part number RV28-3
Mass 240 g
Product selection
Selector Code Rail type Length (mm) Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Load capacity : Mx (N.m) Load capacity : My (N.m) Load capacity : Mz (N.m) Weight (g)
7 RV28-3 MR28 25 6000 3200 1380 9 27 46 240
8 RP28-3 MR28 25 6000 3200 0 0 0 46 240
9 RA28-3 MR28 25 6000 3200 920 9 27 46 240
10 RV28-5 MR28 25 8100 4320 2300 18 46 120 360
11 RP28-5 MR28 25 8100 4320 0 0 0 120 360
12 RA28-5 MR28 25 8100 4320 1380 18 46 120 360
Code
Rail type
Length (mm)
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Load capacity : Mx (N.m)
Load capacity : My (N.m)
Load capacity : Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA