Roller series R.43 for MR43 rails

Manufacturer T RACE
Description RCV43 Concentric rollers for MR43 rails
Part number RCV43
Mass 50 g
Product selection
Selector Roller code Type Version For rail Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Weight (g)
13 RCV43 Concentric Guiding MR43 7100 1070 3600 50
14 RCVX43 Concentric Guiding MR43 7100 1070 3600 50
15 REV43 Eccentric Guiding MR43 7100 1070 3600 50
16 REVX43 Eccentric Guiding MR43 7100 1070 3600 50
17 RCP43 Concentric Floating MR43 7100 1070 3600 50
18 RCPX43 Concentric Floating MR43 7100 1070 3600 50
19 REP43 Eccentric Floating MR43 7100 1070 3600 50
20 REPX43 Eccentric Floating MR43 7100 1070 3600 50
21 RCF43 Concentric Freely floating MR43 7100 1070 3600 50
22 REF43 Eccentric Freely floating MR43 7100 1070 3600 50
27 RCU43 Concentric Plain MR43 7100 1070 3600 50
28 REU43 Eccentric Plain MR43 7100 1070 3600 50
29 RCUX43 Concentric Plain MR43 7100 1070 3600 50
30 REUX43 Eccentric Plain MR43 7100 1070 3600 50
Roller code
Type
Version
For rail
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA