Roller series R.28 for MR28 rails

Manufacturer T RACE
Description RCV28 Concentric rollers for MR28 rails
Part number RCV28
Mass 20 g
Product selection
Selector Roller code Type Version For rail Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Weight (g)
5 RCV28 Concentric Guiding MR28 3000 460 1600 20
6 RCVX28 Concentric Guiding MR28 3000 460 1600 20
7 REV28 Eccentric Guiding MR28 3000 460 1600 20
8 REVX28 Eccentric Guiding MR28 3000 460 1600 20
9 RCP28 Concentric Floating MR28 3000 460 1600 20
10 RCPX28 Concentric Floating MR28 3000 460 1600 20
11 REP28 Eccentric Floating MR28 3000 460 1600 20
12 REPX28 Eccentric Floating MR28 3000 460 1600 20
27 RCU28 Concentric Plain MR28 3000 460 1600 20
28 REU28 Eccentric Plain MR28 3000 460 1600 20
Roller code
Type
Version
For rail
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA