Roller series R.18 for MRG18 rails

Manufacturer T RACE
Description RCV18G Concentric rollers for MRG18 rails
Part number RCV18G
Mass 10 g
Product selection
Selector Roller code Type Version For rail Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Weight (g)
1 RCV18G Concentric Guiding MRG18 1650 230 800 10
2 REV18G Eccentric Guiding MRG18 1650 230 800 10
3 RCP18G Concentric Floating MRG18 1650 230 800 10
4 REP18G Eccentric Floating MRG18 1650 230 800 10
28 RCU18G Concentric Plain MRG18 1650 230 800 10
29 REU18G Eccentric Plain MRG18 1650 230 800 10
Roller code
Type
Version
For rail
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA
Users Who Downloaded This Product Also Downloaded
Page