Roller series P.40 for LA.40 rails

Manufacturer T RACE
Description PEX40 roller INOX for LAX40 rail
Part number PEX40
Mass 40 g
Product selection
Selector Roller code Type For rail Dynamic coeff. C (N) Load capacity : Co rad (N) Load capacity : Co ax (N) Weight (g)
5 PCN40 Concentric LAN40-LUN40 1800 296 800 40
6 PEN40 Eccentric LAN40-LUN40 1800 296 800 40
7 PCX40 Concentric LAX40 1800 296 800 40
8 PEX40 Eccentric LAX40 1800 296 800 40
Roller code
Type
For rail
Dynamic coeff. C (N)
Load capacity : Co rad (N)
Load capacity : Co ax (N)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA