Sliders series PA.30

Manufacturer T RACE
Description PAN30 series roller slider for LAN30 rails
Part number PAN30-3
Mass 120 g
Product selection
Selector Code Co rad (N) Co ax (N) Mx (N.m) My (N.m) Mz (N.m) Weight (g)
3 PAN30-3 1200 420 4 10 17 120
4 PAN30-3T 1200 420 4 10 17 130
5 PAN30-5 1620 580 6 17 50 160
6 PAN30-5T 1620 580 6 17 50 170
Code
Co rad (N)
Co ax (N)
Mx (N.m)
My (N.m)
Mz (N.m)
Weight (g)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA