SF43

Ball-cage linear rail

Manufacturer T RACE
Description Ball-cage linear rail (BALLRACE)
Part Number SF43-130-830-1010
Product selection
Selector Part Number Length slider L (mm.) Stroke H (mm.) Rail length L (mm) Dynamic coefficient C (N) Load capacity Co rad (N) Load capacity Co ax (N)
1 SF43-130-830-1010 130 830 1010 15587 14300 9230
2 SF43-210-1390-1650 210 1390 1650 25179 23100 14910
3 SF43-290-1470-1810 290 1470 1810 34771 31900 20590
4 SF43-370-1390-1810 370 1390 1810 44363 40700 26270
5 SF43-450-1310-1810 450 1310 1810 53955 49500 31950
6 SF43-530-1230-1810 530 1230 1810 63547 58300 37630
7 SF43-610-1150-1810 610 1150 1810 73139 67100 43310
Part Number
Length slider L (mm.)
Stroke H (mm.)
Rail length L (mm)
Dynamic coefficient C (N)
Load capacity Co rad (N)
Load capacity Co ax (N)
Documentation
Contact the supplier
T RACE Innovative Linear Bearings
T RACE SpA