1

Z4411 Guide bush with collar

Manufacturer STRACK NORMALIEN
Description Z4411 Guide bush with collar
Part number 176733
Note Z4411 - 19 - 32 - A
Product selection
Selector Art.-Nr. d L1 T d2 d3 d4 d5 d6 L3 L4 EUR/1
1 176733 19 32 A 32 40 32 49 0 20 12 38,23
2 184589 19 32 B 32 40 32 49 0 20 12 38,23
3 176734 19 32 C 32 40 32 49 0 20 12 38,23
4 176737 19 50 A 32 40 32 49 34 20 30 44,80
5 184591 19 50 B 32 40 32 49 34 20 30 44,80
6 176738 19 50 C 32 40 32 49 34 20 30 44,80
7 176741 19 70 A 32 40 32 49 34 20 50 47,20
8 184593 19 70 B 32 40 32 49 34 20 50 47,20
9 176742 19 70 C 32 40 32 49 34 20 50 47,20
10 176735 20 32 A 32 40 32 49 0 20 12 38,23
11 184590 20 32 B 32 40 32 49 0 20 12 38,23
12 176736 20 32 C 32 40 32 49 0 20 12 38,23
13 176739 20 50 A 32 40 32 49 34 20 30 44,80
14 184592 20 50 B 32 40 32 49 34 20 30 44,80
15 176740 20 50 C 32 40 32 49 34 20 30 44,80
16 176743 20 70 A 32 40 32 49 34 20 50 47,20
17 184594 20 70 B 32 40 32 49 34 20 50 47,20
18 176744 20 70 C 32 40 32 49 34 20 50 47,20
19 176745 24 35 A 40 48 40 57 0 23 12 41,44
20 184595 24 35 B 40 48 40 57 0 23 12 41,44
21 176746 24 35 C 40 48 40 57 0 23 12 41,44
22 176749 24 60 A 40 48 40 57 42 23 37 49,73
23 184597 24 60 B 40 48 40 57 42 23 37 49,73
24 176750 24 60 C 40 48 40 57 42 23 37 49,73
25 176753 24 80 A 40 48 40 57 42 23 57 54,46
26 184599 24 80 B 40 48 40 57 42 23 57 54,46
27 176754 24 80 C 40 48 40 57 42 23 57 54,46
28 176747 25 35 A 40 48 40 57 0 23 12 41,44
29 184596 25 35 B 40 48 40 57 0 23 12 41,44
30 176748 25 35 C 40 48 40 57 0 23 12 41,44
31 176751 25 60 A 40 48 40 57 42 23 37 49,73
32 184598 25 60 B 40 48 40 57 42 23 37 49,73
33 176752 25 60 C 40 48 40 57 42 23 37 49,73
34 176755 25 80 A 40 48 40 57 42 23 57 54,46
35 184600 25 80 B 40 48 40 57 42 23 57 54,46
36 176756 25 80 C 40 48 40 57 42 23 57 54,46
37 176757 30 42 A 48 56 48 65 0 30 12 47,32
38 184601 30 42 B 48 56 48 65 0 30 12 47,32
39 176758 30 42 C 48 56 48 65 0 30 12 47,32
40 176761 30 75 A 48 56 48 65 50 30 45 56,18
41 184603 30 75 B 48 56 48 65 50 30 45 56,18
42 176762 30 75 C 48 56 48 65 50 30 45 56,18
43 176765 30 95 A 48 56 48 65 50 30 65 64,46
44 184605 30 95 B 48 56 48 65 50 30 65 64,46
45 176766 30 95 C 48 56 48 65 50 30 65 64,46
46 176759 32 42 A 48 56 48 65 0 30 12 47,32
47 184602 32 42 B 48 56 48 65 0 30 12 47,32
48 176760 32 42 C 48 56 48 65 0 30 12 47,32
49 176763 32 75 A 48 56 48 65 50 30 45 56,18
50 184604 32 75 B 48 56 48 65 50 30 45 56,18
51 176764 32 75 C 48 56 48 65 50 30 45 56,18
52 176767 32 95 A 48 56 48 65 50 30 65 64,46
53 184606 32 95 B 48 56 48 65 50 30 65 64,46
54 176768 32 95 C 48 56 48 65 50 30 65 64,46
55 176769 38 50 A 58 66 58 75 0 35 15 55,26
56 184607 38 50 B 58 66 58 75 0 35 15 55,26
57 176770 38 50 C 58 66 58 75 0 35 15 55,26
58 176773 38 80 A 58 66 58 75 60 35 45 67,00
59 184609 38 80 B 58 66 58 75 60 35 45 67,00
60 176774 38 80 C 58 66 58 75 60 35 45 67,00
61 176777 38 110 A 58 66 58 75 60 35 75 80,48
62 184611 38 110 B 58 66 58 75 60 35 75 80,48
63 176778 38 110 C 58 66 58 75 60 35 75 80,48
64 176771 40 50 A 58 66 58 75 0 35 15 55,26
65 184608 40 50 B 58 66 58 75 0 35 15 55,26
66 176772 40 50 C 58 66 58 75 0 35 15 55,26
67 176775 40 80 A 58 66 58 75 60 35 45 67,00
68 184610 40 80 B 58 66 58 75 60 35 45 67,00
69 176776 40 80 C 58 66 58 75 60 35 45 67,00
70 176779 40 110 A 58 66 58 75 60 35 75 80,48
71 184612 40 110 B 58 66 58 75 60 35 75 80,48
72 176780 40 110 C 58 66 58 75 60 35 75 80,48
73 176781 48 65 A 70 80 70 89 0 45 20 73,80
74 184613 48 65 B 70 80 70 89 0 45 20 73,80
75 176782 48 65 C 70 80 70 89 0 45 20 73,80
76 176785 48 90 A 70 80 70 89 74 45 45 90,84
77 184615 48 90 B 70 80 70 89 74 45 45 90,84
78 176786 48 90 C 70 80 70 89 74 45 45 90,84
79 176789 48 120 A 70 80 70 89 74 45 75 115,71
80 184617 48 120 B 70 80 70 89 74 45 75 115,71
81 176790 48 120 C 70 80 70 89 74 45 75 115,71
82 176783 50 65 A 70 80 70 89 0 45 20 73,80
83 184614 50 65 B 70 80 70 89 0 45 20 73,80
84 176784 50 65 C 70 80 70 89 0 45 20 73,80
85 176787 50 90 A 70 80 70 89 74 45 45 90,84
86 184616 50 90 B 70 80 70 89 74 45 45 90,84
87 176788 50 90 C 70 80 70 89 74 45 45 90,84
88 176791 50 120 A 70 80 70 89 74 45 75 115,71
89 184618 50 120 B 70 80 70 89 74 45 75 115,71
90 176792 50 120 C 70 80 70 89 74 45 75 115,71
91 176793 60 75 A 85 95 85 104 0 55 20 107,87
92 184619 60 75 B 85 95 85 104 0 55 20 107,87
93 176794 60 75 C 85 95 85 104 0 55 20 107,87
94 176797 60 100 A 85 95 85 104 89 55 45 135,05
95 184621 60 100 B 85 95 85 104 89 55 45 135,05
96 176798 60 100 C 85 95 85 104 89 55 45 135,05
97 176801 60 130 A 85 95 85 104 89 55 75 167,50
98 184623 60 130 B 85 95 85 104 89 55 75 167,50
99 176802 60 130 C 85 95 85 104 89 55 75 167,50
100 176795 63 75 A 85 95 85 104 0 55 20 107,87
101 184620 63 75 B 85 95 85 104 0 55 20 107,87
102 176796 63 75 C 85 95 85 104 0 55 20 107,87
103 176799 63 100 A 85 95 85 104 89 55 45 135,05
104 184622 63 100 B 85 95 85 104 89 55 45 135,05
105 176800 63 100 C 85 95 85 104 89 55 45 135,05
106 176803 63 130 A 85 95 85 104 89 55 75 167,50
107 184624 63 130 B 85 95 85 104 89 55 75 167,50
108 176804 63 130 C 85 95 85 104 89 55 75 167,50
109 176805 80 85 A 105 118 105 127 0 55 30 146,20
110 184625 80 85 B 105 118 105 127 0 55 30 146,20
111 176806 80 85 C 105 118 105 127 0 55 30 146,20
112 176807 80 120 A 105 118 105 127 112 55 65 195,83
113 184627 80 120 B 105 118 105 127 112 55 65 195,83
114 176808 80 120 C 105 118 105 127 112 55 65 195,83
115 176809 80 150 A 105 118 105 127 112 55 95 239,00
116 184629 80 150 B 105 118 105 127 112 55 95 239,00
117 176810 80 150 C 105 118 105 127 112 55 95 239,00
Art.-Nr.
d
L1
T
d2
d3
d4
d5
d6
L3
L4
EUR/1
Documentation
Contact the supplier
STRACK NORMALIEN Standard parts
STRACK NORMA GmbH & Co KG