1

SN1765 Guide bush

Manufacturer STRACK NORMALIEN
Description SN1765 Guide bush
Part number 176591
Note SN1765 - 19 - 25 - A
Product selection
Selector Art.-Nr. d L3 T d2 EUR/1
1 176591 19 25 A 28 42,02
2 57321 19 25 B 28 42,02
3 176592 19 25 C 28 42,02
4 176593 19 36 A 28 43,17
5 57322 19 36 B 28 43,17
6 176594 19 36 C 28 43,17
7 176595 25 35 A 35 44,32
8 57323 25 35 B 35 44,32
9 176596 25 35 C 35 44,32
10 176597 25 45 A 35 45,94
11 57324 25 45 B 35 45,94
12 176598 25 45 C 35 45,94
13 176599 32 35 A 40 50,65
14 57325 32 35 B 40 50,65
15 176600 32 35 C 40 50,65
16 176601 32 55 A 40 51,69
17 57326 32 55 B 40 51,69
18 176602 32 55 C 40 51,69
Art.-Nr.
d
L3
T
d2
EUR/1
Documentation
Contact the supplier
STRACK NORMALIEN Standard parts
STRACK NORMA GmbH & Co KG