1

SN1761 Guide bush

Manufacturer STRACK NORMALIEN
Description SN1761 Guide bush
Part number 176525
Note SN1761 - 19 - 31 - A
Product selection
Selector Art.-Nr. d L7 T d2 d3 d4 d5 L8 L9 EUR/1
1 176525 19 31 A 28 34 29 44.4 18 13 44,45
2 57288 19 31 B 28 34 29 44.4 18 13 44,45
3 176526 19 31 C 28 34 29 44.4 18 13 44,45
4 162724 20 31 A 28 34 29 44.4 18 13 44,45
5 162725 20 31 B 28 34 29 44.4 18 13 44,45
6 162726 20 31 C 28 34 29 44.4 18 13 44,45
7 176527 24 36 A 38 44 39 54.4 23 13 48,13
8 57289 24 36 B 38 44 39 54.4 23 13 48,13
9 176528 24 36 C 38 44 39 54.4 23 13 48,13
10 176529 25 36 A 38 44 39 54.4 23 13 48,13
11 57290 25 36 B 38 44 39 54.4 23 13 48,13
12 176530 25 36 C 38 44 39 54.4 23 13 48,13
13 176531 30 43 A 45 53 48 63.4 30 13 54,80
14 57291 30 43 B 45 53 48 63.4 30 13 54,80
15 176532 30 43 C 45 53 48 63.4 30 13 54,80
16 176533 32 43 A 45 53 48 63.4 30 13 54,80
17 57292 32 43 B 45 53 48 63.4 30 13 54,80
18 176534 32 43 C 45 53 48 63.4 30 13 54,80
19 162727 38 51 A 54 63 58 73.4 38 13 64,12
20 162728 38 51 B 54 63 58 73.4 38 13 64,12
21 162729 38 51 C 54 63 58 73.4 38 13 64,12
22 176535 40 51 A 54 63 58 73.4 38 13 64,12
23 57293 40 51 B 54 63 58 73.4 38 13 64,12
24 176536 40 51 C 54 63 58 73.4 38 13 64,12
25 176537 42 51 A 54 63 58 73.4 38 13 64,12
26 57294 42 51 B 54 63 58 73.4 38 13 64,12
27 176538 42 51 C 54 63 58 73.4 38 13 64,12
28 162730 48 61 A 65 79 74 89.4 48 13 85,77
29 162731 48 61 B 65 79 74 89.4 48 13 85,77
30 162732 48 61 C 65 79 74 89.4 48 13 85,77
31 176539 50 61 A 65 79 74 89.4 48 13 85,77
32 57295 50 61 B 65 79 74 89.4 48 13 85,77
33 176540 50 61 C 65 79 74 89.4 48 13 85,77
34 176541 52 61 A 65 79 74 89.4 48 13 85,77
35 57296 52 61 B 65 79 74 89.4 48 13 85,77
36 176542 52 61 C 65 79 74 89.4 48 13 85,77
37 176543 63 74 A 81 92 87 102.4 61 13 113,52
38 57297 63 74 B 81 92 87 102.4 61 13 113,52
39 176544 63 74 C 81 92 87 102.4 61 13 113,52
40 176545 80 91 A 100 111 106 121.4 78 13 165,55
41 57298 80 91 B 100 111 106 121.4 78 13 165,55
42 176546 80 91 C 100 111 106 121.4 78 13 165,55
Art.-Nr.
d
L7
T
d2
d3
d4
d5
L8
L9
EUR/1
Documentation
Contact the supplier
STRACK NORMALIEN Standard parts
STRACK NORMA GmbH & Co KG