1

SN1515 Ground spacer sleeve shoulder screw

Manufacturer STRACK NORMALIEN
Description SN1515 Ground spacer sleeve shoulder screw
Part number 64796
Note SN1515 - 10 - M6 - 20
Product selection
Selector Art.-Nr. d1 M L d3 s s1 EUR/1
1 64796 10 M6 20 15 5.5 10 1,59
2 64797 10 M6 25 15 5.5 10 1,66
3 64798 10 M6 30 15 5.5 10 1,69
4 64799 10 M6 35 15 5.5 10 1,86
5 64800 10 M6 40 15 5.5 10 1,96
6 64801 10 M6 45 15 5.5 10 2,07
7 64802 10 M6 50 15 5.5 10 2,15
8 64803 10 M6 55 15 5.5 10 2,28
9 64804 10 M6 60 15 5.5 10 2,45
10 64805 10 M6 70 15 5.5 10 2,72
11 64806 10 M6 80 15 5.5 10 2,91
12 64807 10 M6 90 15 5.5 10 3,06
13 64808 12.5 M8 20 19 6.5 13 2,07
14 64809 12.5 M8 25 19 6.5 13 2,07
15 64810 12.5 M8 30 19 6.5 13 2,07
16 64811 12.5 M8 35 19 6.5 13 2,15
17 64812 12.5 M8 40 19 6.5 13 2,28
18 64813 12.5 M8 45 19 6.5 13 2,36
19 64814 12.5 M8 50 19 6.5 13 2,50
20 64815 12.5 M8 55 19 6.5 13 2,59
21 64816 12.5 M8 60 19 6.5 13 2,81
22 64817 12.5 M8 70 19 6.5 13 2,91
23 64818 12.5 M8 80 19 6.5 13 3,22
24 64819 12.5 M8 90 19 6.5 13 3,44
25 64820 12.5 M8 100 19 6.5 13 3,94
26 64821 15 M10 30 23 7.5 15 2,72
27 64822 15 M10 35 23 7.5 15 2,81
28 64823 15 M10 40 23 7.5 15 2,91
29 64824 15 M10 45 23 7.5 15 3,06
30 64825 15 M10 50 23 7.5 15 3,14
31 64826 15 M10 55 23 7.5 15 3,38
32 64827 15 M10 60 23 7.5 15 3,44
33 64828 15 M10 70 23 7.5 15 3,81
34 64829 15 M10 80 23 7.5 15 4,03
35 64830 15 M10 90 23 7.5 15 4,29
36 64831 15 M10 100 23 7.5 15 4,58
37 64832 15 M10 120 23 7.5 15 5,57
38 64833 17.5 M12 30 27 9 18 3,50
39 64834 17.5 M12 40 27 9 18 3,50
40 64835 17.5 M12 45 27 9 18 3,66
41 64836 17.5 M12 50 27 9 18 3,88
42 64837 17.5 M12 55 27 9 18 4,08
43 64838 17.5 M12 60 27 9 18 4,29
44 64839 17.5 M12 70 27 9 18 4,58
45 64840 17.5 M12 80 27 9 18 4,86
46 64841 17.5 M12 90 27 9 18 5,31
47 64842 17.5 M12 100 27 9 18 5,57
48 64843 17.5 M12 110 27 9 18 6,30
49 64844 17.5 M12 120 27 9 18 6,94
50 64845 17.5 M12 140 27 9 18 9,88
51 64846 23 M16 50 34 11 24 5,79
52 64847 23 M16 60 34 11 24 6,80
53 64848 23 M16 70 34 11 24 7,75
54 64849 23 M16 80 34 11 24 8,67
55 64850 23 M16 90 34 11 24 9,65
56 64851 23 M16 100 34 11 24 10,59
57 64852 23 M16 110 34 11 24 11,52
58 64853 23 M16 120 34 11 24 12,51
59 64854 23 M16 140 34 11 24 14,48
60 64855 23 M16 150 34 11 24 15,26
61 64856 23 M16 160 34 11 24 15,91
62 58788 25 M16 50 40 11 24 6,75
63 58789 25 M16 60 40 11 24 7,65
64 58790 25 M16 70 40 11 24 8,60
65 58791 25 M16 80 40 11 24 10,67
66 58792 25 M16 90 40 11 24 12,37
67 58793 25 M16 100 40 11 24 14,28
68 58794 25 M16 110 40 11 24 14,89
69 58795 25 M16 120 40 11 24 15,65
70 58796 25 M16 140 40 11 24 -
71 58797 25 M16 150 40 11 24 18,28
72 58798 25 M16 160 40 11 24 20,09
Art.-Nr.
d1
M
L
d3
s
s1
EUR/1
Documentation
Contact the supplier
STRACK NORMALIEN Standard parts
STRACK NORMA GmbH & Co KG