ServoFit P Planetary Gear Unit, Gear size P9, 2 stage

Manufacturer STÖBER
Description Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 25 plain shaft 75X105 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly
Part Number P922 SGD 0250 ME 180/215/38x80
Product selection
Selector Part Number Description Reduction Ratio Nominal Torque (N.m) Motor Flange Output Shaft Diameter (mm) Output Shaft Length (mm) Angular Play min Output speed 1500 rpm (Rpm)
1 P922 SGD 0250 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 25 plain shaft 75X105 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 35 2000 180/215 38 80 4 42
2 P922 SGD 0350 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 35 plain shaft 75X105 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 40 2000 130/165 28 60 4 37
3 P922 SGD 0400 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 40 plain shaft 75X105 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 40 2000 180/215 38 80 4 37
4 P922 SGD 0400 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 40 plain shaft 75X105 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 50 2000 130/165 28 60 4 30
5 P922 SGD 0500 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 50 plain shaft 75X105 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 50 2000 180/215 38 80 4 30
6 P922 SGD 0500 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 50 plain shaft 75X105 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 70 2000 130/165 28 60 4 21
7 P922 SGD 0700 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 1500 i= 70 plain shaft 75X105 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 70 2000 130/165 28 60 4 21
Part Number
Description
Reduction Ratio
Nominal Torque (N.m)
Motor Flange
Output Shaft Diameter (mm)
Output Shaft Length (mm)
Angular Play min
Output speed 1500 rpm (Rpm)
Documentation
Contact the supplier
STÖBER Système d'entraînement
STOBER S.a.r.l.