ServoFit P Planetary Gear Unit, Gear size P8, 2 stage

Manufacturer STÖBER
Description Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 16 plain shaft 55X82 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly
Part Number P822 SGD 0160 ME 180/215/38x80
Product selection
Selector Part Number Description Reduction Ratio Nominal Torque (N.m) Motor Flange Output Shaft Diameter (mm) Output Shaft Length (mm) Angular Play min Output speed 1500 rpm (Rpm)
1 P822 SGD 0160 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 16 plain shaft 55X82 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 20 1000 130/165 28 60 4 75
2 P822 SGD 0200 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 20 plain shaft 55X82 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 20 1000 180/215 38 80 4 75
3 P822 SGD 0200 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 20 plain shaft 55X82 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 25 1000 130/165 28 60 4 60
4 P822 SGD 0250 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 25 plain shaft 55X82 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 25 1000 180/215 38 80 4 60
5 P822 SGD 0250 ME 180/215/38x80 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 25 plain shaft 55X82 for flange mounted motor FF215 plain shaft 38x80 assembly by coupling. All positions of assembly 35 1000 110/130 24 50 4 42
6 P822 SGD 0350 ME 110/130/24x50 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 35 plain shaft 55X82 for flange mounted motor FF130 plain shaft 24x50 assembly by coupling. All positions of assembly 35 1000 130/165 28 60 4 42
7 P822 SGD 0350 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 35 plain shaft 55X82 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 40 800 110/130 24 50 4 37
8 P822 SGD 0400 ME 110/130/24x50 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 40 plain shaft 55X82 for flange mounted motor FF130 plain shaft 24x50 assembly by coupling. All positions of assembly 40 800 130/165 28 60 4 37
9 P822 SGD 0400 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 40 plain shaft 55X82 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 50 1000 110/130 24 50 4 30
10 P822 SGD 0500 ME 110/130/24x50 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 50 plain shaft 55X82 for flange mounted motor FF130 plain shaft 24x50 assembly by coupling. All positions of assembly 50 1000 130/165 28 60 4 30
11 P822 SGD 0500 ME 130/165/28x60 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 50 plain shaft 55X82 for flange mounted motor FF165 plain shaft 28x60 assembly by coupling. All positions of assembly 70 1000 110/130 24 50 4 21
12 P822 SGD 0700 ME 110/130/24x50 Gearbox, Flange mounted PLAY < ou=to 6 SIZE 800 i= 70 plain shaft 55X82 for flange mounted motor FF130 plain shaft 24x50 assembly by coupling. All positions of assembly 70 1000 95/115 19 40 4 21
13 P822 SGD 0700 ME 95/115/19x40 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 70 plain shaft 55X82 for flange mounted motor FF115 plain shaft 19x40 assembly by coupling. All positions of assembly 100 700 95/115 19 40 4 15
14 P822 SGD 1000 ME 95/115/19x40 Gearbox, Flange mounted PLAY < ou=to 5 SIZE 800 i= 100 plain shaft 55X82 for flange mounted motor FF115 plain shaft 19x40 assembly by coupling. All positions of assembly 25 2000 180/215 38 80 4 60
Part Number
Description
Reduction Ratio
Nominal Torque (N.m)
Motor Flange
Output Shaft Diameter (mm)
Output Shaft Length (mm)
Angular Play min
Output speed 1500 rpm (Rpm)
Documentation
Contact the supplier
STÖBER Système d'entraînement
STOBER S.a.r.l.