STIFERITE - CLASS B

Manufacturer Stiferite
Description STIFERITE Class B is a sandwich panel consisting of an insulating component in polyiso foam, expanded without the use of CFC or HCFC, coated on the upper side with glass veil bituminized coupled to PP, suitable for the application for torching, and the bottom mineral fiber glass.
Part Number STIFERITE - CLASS B
Omniclass number 23.13.39.00
Product selection
Selector Part Number Description
1 STIFERITE - CLASS B STIFERITE Class B is a sandwich panel consisting of an insulating component in polyiso foam, expanded without the use of CFC or HCFC, coated on the upper side with glass veil bituminized coupled to PP, suitable for the application for torching, and the bottom mineral fiber glass.
Part Number
Description
Product Description

STIFERITE Class B is a sandwich panel consisting of an insulating component in polyiso foam, expanded without the use of CFC or HCFC, coated on the upper side with glass veil bituminized coupled to PP, suitable for the application for torching, and the bottom mineral fiber glass.

Documentation
Contact the supplier
Stiferite
Stiferite Srl