1

Stariflex-SA

Manufacturer Stemin Breitbach
Description Stariflex-SA
Part number 3112SA028KO100
Material Steel
Product selection
3112SA028KO100
30
60
12
28
10700
80
35
Steel
Product Description

nominal torque TkN = 30 .. 4.000 Nm bore Ø = 12 .. 100 mm max. speed n = 10.700 .. 3.400 min-1 angular shaft misalignment Δ Kw = 2 ° radial shaft misalignment Δ Kr = 0,9 .. 2,55 mm axial shaft misalignment Δ Ka = 0,6 .. 2,0 mm

Documentation
Contact the supplier
Stemin Breitbach MECHANICAL POWER TRANSMISSION SOLUTIONS
Stemin Machinefabriek B.V.