1

Eflex-RSZ

Manufacturer Stemin Breitbach
Description Eflex-RSZ
Part number 2112RZ02KO100
Material GGG40
Mass 3.7
Product selection
2112RZ02KO100
65
130
43
38
8700
80
175
82
3.7
GGG40
Product Description
nominal torque TkN = 65 .. 30.300 Nm
bore Ø = 38 .. 260 mm
max. speed n = 8.700.. 1.350 min-1
angular shaft misalignment Δ Kw = 0,1 °
radial shaft misalignment Δ Kr = 0.26 .. 1.5 mm
axial shaft misalignment Δ Ka = 0.75 .. 2,5 mm
torsional angle α = 3 °
Documentation
Contact the supplier
Stemin Breitbach MECHANICAL POWER TRANSMISSION SOLUTIONS
Stemin Machinefabriek B.V.
Users Who Downloaded This Product Also Downloaded
Page