1

Veko-RN-C

Manufacturer Stemin Breitbach
Description Veko-RN-C
Part number 1802RC0003KO-8
Mass 0.7
Material cast iron
Product selection
1802RC0003KO
3.3
8500
14
65
39
0.7
Product Description

max. torque kN = 3,3 .. 2.200 Nm bore Ø = 14 .. 85 mm max. speed n = 8.500 .. 1.800 min-1

Documentation
Contact the supplier
Stemin Breitbach MECHANICAL POWER TRANSMISSION SOLUTIONS
Stemin Machinefabriek B.V.