2

Veboflex-N

Manufacturer Stemin Breitbach
Description Veboflex-N
Part number 2222VN000015-12-12
Material cast iron
Mass 4
Product selection
150
300
38
4450
123
92
4
cast iron
Product Description

nominal torque TkN = 150 .. 552.000 Nm bore Ø = 38 .. 480 mm max. speed n = 4.450 .. 450 min-1 angular shaft misalignment Δ Kw = 0,33 .. 0,08° radial shaft misalignment Δ Kr = 0,5 .. 2,0 mm axial shaft misalignment Δ Ka = ± 3 mm torsional angle α = 1,1°

Documentation
Contact the supplier
Stemin Breitbach MECHANICAL POWER TRANSMISSION SOLUTIONS
Stemin Machinefabriek B.V.