Superflex

Manufacturer Stemin Breitbach
Description Superflex
Part number 1602SF004KO-8-8
Material GJS-400
Mass 1.9 kg
CAD models
Please make sure this software has been installed.

Product selection

d4 (mm)
d5 (mm)

Product Description

nominal torque TkN = 40 .. 2.400 Nm
bore Ø = 28 .. 130 mm
max. speed n = 9.000 .. 2.000 min-1
angular shaft misalignment Δ Kw = 4,6 .. 4,0 °
radial shaft misalignment Δ Kr = 1,0 .. 3,0 mm
axial shaft misalignment Δ Ka = - 0 .. + 8 mm
torsional angle α = 8 .. 5 °

Contact the supplier

Stemin Breitbach

Stemin Breitbach

MECHANICAL POWER TRANSMISSION SOLUTIONS

Google Map