Stariflex-SO

Manufacturer Stemin Breitbach
Description Stariflex-SO
Part number 3112SO028KO-12-12
Material steel
Mass 0.85 kg
CAD models
Please make sure this software has been installed.

Product selection

d4 (mm)
d5 (mm)

Product Description

nominal torque TkN = 30 .. 4.000 Nm
bore Ø = 12 .. 100 mm
max. speed n = 10.700 .. 3.400 min-1
angular shaft misalignment Δ Kw = 1 °
radial shaft misalignment Δ Kr = 0 mm
axial shaft misalignment Δ Ka = 0,3 .. 1,0 mm

Contact the supplier

Stemin Breitbach

Stemin Breitbach

MECHANICAL POWER TRANSMISSION SOLUTIONS

Google Map