Stariflex-SA

Manufacturer Stemin Breitbach
Description Stariflex-SA
Part number 3112SA028KO100-12-12
Material steel
CAD models
Please make sure this software has been installed.

Product selection

d4 (mm)
d5 (mm)
L3 (mm)
Part number

Product Description

nominal torque TkN = 30 .. 4.000 Nm
bore Ø = 12 .. 100 mm
max. speed n = 10.700 .. 3.400 min-1
angular shaft misalignment Δ Kw = 2 °
radial shaft misalignment Δ Kr = 0,9 .. 2,55 mm
axial shaft misalignment Δ Ka = 0,6 .. 2,0 mm

Contact the supplier

Stemin Breitbach

Stemin Breitbach

MECHANICAL POWER TRANSMISSION SOLUTIONS

Google Map