1

Stariflex-SO

Manufacturer Stemin Breitbach
Description Stariflex-SO
Part number 3112SO028KO-12-12
Material Steel
Mass 0.85
Product selection
3112SO028KO
30
60
12
28
10700
80
78
0.85
Steel
Product Description

nominal torque TkN = 30 .. 4.000 Nm bore Ø = 12 .. 100 mm max. speed n = 10.700 .. 3.400 min-1 angular shaft misalignment Δ Kw = 1 ° radial shaft misalignment Δ Kr = 0 mm axial shaft misalignment Δ Ka = 0,3 .. 1,0 mm

Documentation
Contact the supplier
Stemin Breitbach MECHANICAL POWER TRANSMISSION SOLUTIONS
Stemin Machinefabriek B.V.