Single wheel swivel castor with total lock, bolt hole M12mm, wheel diameter: 100mm, load capacity: 90 kg, with non-marking grey thermoplastic tyres (TPE) / 90 shore A, Conductive

Single wheel swivel castor

 
Manufacturer STEINCO Paul vom Stein GmbH
Description Single wheel swivel castor of series 841, Ø100 mm with ball bearing and total lock, Bolt hole M12mm
Part Number 2.CB40.NCB0
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Single wheel swivel castor, Housing made of polyamide, swivel bearing with double ball bearing, colour: RAL 7004 - Signal grey
Locking device with total lock (RAL 7024 - Graphite grey)
Wheel with ball bearing and non-marking grey thermoplastic tyres (TPE) with thread guard
Connection via bolt hole M12mm
Special functions: cleaning by wipe disinfection possible without restrictions, conductive

Contact the supplier

STEINCO Paul vom Stein GmbH

STEINCO Paul vom Stein GmbH

STEINCO castors and wheels move products in hospitals and medical practices, in offices and stores, for food distribution in commercial kitchens and aircraft and more - all over the world.

Google Map