Double swivel castor with wheel lock, bo 11x20mm, wheel diameter: 50mm, load capacity: 50 kg, with non-marking grey polyurethane tyres (TPU) / 94 shore A, Conductive

Double swivel castor

 
Manufacturer STEINCO Paul vom Stein GmbH
Description Double swivel castor of series 521, Ø50 mm with plain bearing and wheel lock, Stem Ø11x20mm
Part Number WW600V
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Double swivel castor, Housing made of polypropylene, swivel bearing with plain bearing, colour: RAL 9005 - Jet black
Locking device with wheel lock (RAL 9005 - Jet black)
Wheel with plain bearing and non-marking grey polyurethane tyres (TPU)
Connection via stem Ø11x20mm
Special functions: cleaning by wipe disinfection possible without restrictions, conductive

Contact the supplier

STEINCO Paul vom Stein GmbH

STEINCO Paul vom Stein GmbH

STEINCO castors and wheels move products in hospitals and medical practices, in offices and stores, for food distribution in commercial kitchens and aircraft and more - all over the world.

Google Map