Full body MJ fittings - 90° MJ x MJ Bends (1/4) - Cement Lined w/ Black Coating

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C110/A21.10
Description Full body MJ fittings - 90° MJ x MJ Bends (1/4) - Cement Lined w/ Black Coating - Nominal size 2
Part number MJDB9002
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) WT (LB)
1 MJDB9002 2 0.39 3.25 14
2 MJDB9003 3 0.48 5.5 35
3 MJDB9004 4 0.52 6.5 55
4 MJDB9006 6 0.55 8 85
5 MJDB9008 8 0.6 9 125
6 MJDB9010 10 0.68 11 190
7 MJDB9012 12 0.75 12 255
8 MJDB9014 14 0.66 14 340
9 MJDB9016 16 0.7 15 430
10 MJDB9018 18 0.75 16.5 545
11 MJDB9020 20 0.8 18 680
12 MJDB9024 24 0.89 22 1025
13 MJDB9030 30 1.03 25 1690
14 MJDB9036 36 1.15 28 2475
15 MJDB9042 42 1.28 31 3410
16 MJDB9048 48 1.42 34 4595
Item code
Nom. Size (inch)
T (inch)
A (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products