Full body MJ fittings - 11 1/4° MJ x MJ Bends (1/32) - Cement Lined w/ Black Coating

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C110/A21.10
Description Full body MJ fittings - 11 1/4° MJ x MJ Bends (1/32) - Cement Lined w/ Black Coating - Nominal size 2
Part number MJDB1102
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) WT (LB)
1 MJDB1102 2 0.39 1.8 13
2 MJDB1103 3 0.48 3 30
3 MJDB1104 4 0.52 4 50
4 MJDB1106 6 0.55 5 75
5 MJDB1108 8 0.6 5.5 110
6 MJDB1110 10 0.68 6.5 160
7 MJDB1112 12 0.75 7.5 220
8 MJDB1114 14 0.66 7.5 275
9 MJDB1116 16 0.7 8 345
10 MJDB1118 18 0.75 8.5 430
11 MJDB1120 20 0.8 9.5 540
12 MJDB1124 24 0.89 11 770
13 MJDB1130 30 1.03 15 1410
14 MJDB1136 36 1.15 18 2145
15 MJDB1142 42 1.28 21 3035
16 MJDB1148 48 1.42 24 4190
Item code
Nom. Size (inch)
T (inch)
A (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products