Flanged fittings - 45° Flanged Bends (1/8) - Cement Lined w/ Primer Outside

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C110/A21.10
Description Flanged fittings - 45° Flanged Bends (1/8) - Cement Lined w/ Primer Outside - Nominal size 2
Part number FBD4502TND
OMNICLASS23 23.27.51.00
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) R (inch) WT (LB)
1 FBD4502TND 2 0.31 2.5 2,41 12
2 FBD4503TND 3 0.48 3 3,62 20
3 FBD4504TND 4 0.52 4 4,81 40
4 FBD4505TND 5 0.88 4.5 6,04 45
5 FBD4506TND 6 0.55 5 7,25 55
6 FBD4508TND 8 0.6 5.5 8,44 90
7 FBD4510TND 10 0.68 6.5 10,88 130
8 FBD4512TND 12 0.75 7.5 13,25 195
9 FBD4514TND 14 0.66 7.5 12,06 220
10 FBD4516TND 16 0.7 8 13,25 280
11 FBD4518TND 18 0.75 8.5 14,5 325
12 FBD4520TND 20 0.8 9.5 16,88 430
13 FBD4524TND 24 0.89 11 18,12 630
14 FBD4530TND 30 1.03 15 27,75 1120
15 FBD4536TND 36 1.15 18 35 1755
16 FBD4542TND 42 1.28 21 42,25 2600
17 FBD4548TND 48 1.42 24 49,5 3580
18 FBD4554TND 54 0.9 20.5 41,05 2735
19 FBD4560TND 60 0.94 23.5 - 3790
20 FBD4564TND 64 0.99 25 - 5105
Item code
Nom. Size (inch)
T (inch)
A (inch)
R (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products