Compact MJ fittings - 90° MJ x MJ Bends (1/4) - Cement Lined w/ Black Coating

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C153/A21.53
Description Compact MJ fittings - 90° MJ x MJ Bends (1/4) - Cement Lined w/ Black Coating - Nominal size 2
Part number MJB9002D
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) WT (LB)
1 MJB9002D 2 0.3 3.25 14
2 MJB9003D 3 0.33 3.5 23
3 MJB9004D 4 0.34 4 27
4 MJB9006D 6 0.36 5 39
5 MJB9008D 8 0.38 6.5 57
6 MJB9010D 10 0.4 7.5 89
7 MJB9012D 12 0.42 9 108
8 MJB9014D 14 0.47 11.5 180
9 MJB9016D 16 0.5 12.5 264
10 MJB9018D 18 0.54 14 335
11 MJB9020D 20 0.57 15 400
12 MJB9024D 24 0.61 17 565
13 MJB9030D 30 0.66 21.5 1005
14 MJB9036D 36 0.74 24.5 1562
15 MJB9042D 42 0.82 29.25 2506
16 MJB9048D 48 0.9 33.25 3045
Item code
Nom. Size (inch)
T (inch)
A (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products