Compact MJ fittings - 90° MJ x FE Bends (1/4) - Cement Lined w/ Black Coating

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C153/A21.53
Description Compact MJ fittings - 90° MJ x FE Bends (1/4) - Cement Lined w/ Black Coating - Nominal size 3
Part number MJFB9003D
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) B (inch) WT (LBS.)
1 MJFB9003D 3 0.33 3.5 5.5 20
2 MJFB9004D 4 0.34 4 6.5 26
3 MJFB9006D 6 0.36 5 8 47
4 MJFB9008D 8 0.38 6.5 9 68
5 MJFB9010D 10 0.4 7.5 11 102
6 MJFB9012D 12 0.42 9 12 134
7 MJFB9014D 14 0.47 11.5 14 227
8 MJFB9016D 16 0.5 12.5 15 306
9 MJFB9020D 20 0.57 15 18 445
10 MJFB9030D 30 0.66 21.5 25 1070
11 MJFB9036D 36 0.74 24.5 28 -
12 MJFB9042D 42 0.82 29.25 31 2190
13 MJFB9048D 48 0.9 33.25 34 3015
Item code
Nom. Size (inch)
T (inch)
A (inch)
B (inch)
WT (LBS.)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products