Compact MJ fittings - 45° MJ x MJ Bends (1/8) - Cement Lined w/ Black Coating

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C153/A21.53
Description Compact MJ fittings - 45° MJ x MJ Bends (1/8) - Cement Lined w/ Black Coating - Nominal size 2
Part number MJB4502D
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) WT (LB)
1 MJB4502D 2 0.3 1.8 13
2 MJB4503D 3 0.33 1.5 21
3 MJB4504D 4 0.34 2 23
4 MJB4506D 6 0.36 3 32
5 MJB4508D 8 0.38 3.5 46
6 MJB4510D 10 0.4 4.5 70
7 MJB4512D 12 0.42 5.5 86
8 MJB4514D 14 0.47 5 145
9 MJB4516D 16 0.5 5.5 202
10 MJB4518D 18 0.54 6 250
11 MJB4520D 20 0.57 7 305
12 MJB4524D 24 0.61 7.5 405
13 MJB4530D 30 0.66 11.5 798
14 MJB4536D 36 0.74 11.5 1164
15 MJB4542D 42 0.82 14 1792
16 MJB4548D 48 0.9 15 2390
Item code
Nom. Size (inch)
T (inch)
A (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products
Users Who Downloaded This Product Also Downloaded
Page