Compact MJ fittings - 30° MJ x MJ Bends (1/12) - Bare In / Bare Out

Manufacturer Star® Pipe Products
Standard ANSI/AWWA C153/A21.53
Description Compact MJ fittings - 30° MJ x MJ Bends (1/12) - Bare In / Bare Out - Nominal size 8
Part number MJB3008UD
Product selection
Selector Item code Nom. Size (inch) T (inch) A (inch) WT (LB)
1 MJB3008UD 8 0.38 3 44
2 MJB3024UD 24 0.61 6 385
3 MJB3030UD 30 0.66 9.75 692
4 MJB3036UD 36 0.74 11 1080
5 MJB3042UD 42 0.82 12 1465
6 MJB3048UD 48 0.9 13.25 2075
Item code
Nom. Size (inch)
T (inch)
A (inch)
WT (LB)
Contact the supplier
Star Pipe Products Star Pipe Products is a global manufacturer and supplier for a broad array of iron products, including Ductile Iron Pipe Fittings and Accessories, Joint Restraints, AWWA Grooved Products, and Municipal and Construction Castings.
Star Pipe Products