1

XAC

Stainless steel shortening cluth gr60 Cartec

Manufacturer Stamperia Carcano Giuseppe S.p.a.
Description Stainless steel shortening cluth gr60 Cartec
Item Number C6XAC06
Chain 5-6
inch 7/32-1/4
A (mm) 55
B (mm) 8
C (mm) 81
D (mm) 26
E (mm) 16
L (mm) 16
P (mm) 24,6
S (mm) 8,5
W.L.L. (Kg) 900
Product selection
Selector Item Number Chain inch A (mm) B (mm) C (mm) D (mm) E (mm) L (mm) P (mm) S (mm) W.L.L. (Kg)
1 C6XAC06 5-6 7/32-1/4 55 8 81 26 16 16 24,6 8,5 900
2 C6XAC08 7-8 9/32-5/16 71 11 110 34 22 20 28,4 10,5 1600
3 C6XAC10 10 3/8 90 12 135 40 26 25 34,4 13 2500
4 C6XAC13 13 1/2 112 17 170 52 32 34 46,1 16,5 4250
5 C6XAC16 16 5/8 135 20,5 202 64 38 40 55,9 20 6300
Item Number
Chain
inch
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
L (mm)
P (mm)
S (mm)
W.L.L. (Kg)
Documentation
Contact the supplier
Stamperia Carcano Giuseppe S.p.a. The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.
Stamperia Carcano Giuseppe S.p.a.