1

XCL

Stainless steel connecting link gr60 Cartec

Manufacturer Stamperia Carcano Giuseppe S.p.a.
Description Stainless steel connecting link gr60 Cartec
Item Number C6XCL06
Chain 6
inch 1/4
A (mm) 14
C (mm) 18
O (mm) 18
R (mm) 45
P (mm) 8
S (mm) 7,5
W.L.L. (Kg) 900
Product selection
Selector Item Number Chain inch A (mm) C (mm) O (mm) R (mm) P (mm) S (mm) W.L.L. (Kg)
1 C6XCL06 6 1/4 14 18 18 45 8 7,5 900
2 C6XCL07 7 9/32 18 20 20,5 50,5 10,2 9 1250
3 C6XCL08 8 5/16 19 25,5 23,5 62 11,5 10 1600
4 C6XCL10 10 3/8 24 30 27,5 72 12,6 12,6 2500
5 C6XCL13 13 1/2 28 36 33,5 87,5 19 16,7 4250
6 C6XCL16 16 5/8 34,5 40,5 39,5 105 20,6 20,6 6300
Item Number
Chain
inch
A (mm)
C (mm)
O (mm)
R (mm)
P (mm)
S (mm)
W.L.L. (Kg)
Documentation
Contact the supplier
Stamperia Carcano Giuseppe S.p.a. The Company's line of business includes manufacturing steel attachments, slings, and lifting accessories.
Stamperia Carcano Giuseppe S.p.a.