Flat washer

Manufacturer STACEM
Description Flat washer 8,1mm x 10,72mm x 2,0mm
Part number 8,1 x 10,72 x 2,0
Product selection
Selector Part number Description Standard
1 6,35 x 15,88 x 0,8 Flat washer 6,35mm x 15,88mm x 0,8mm MIL83528 (001)
2 6,35 x 15,88 x 1,5 Flat washer 6,35mm x 15,88mm x 1,5mm MIL83528 (002)
3 8,1 x 10,72 x 2,0 Flat washer 8,1mm x 10,72mm x 2,0mm MC5051 - MC26482 (8)
4 8,33 x 9,93 x 0,8 Flat washer 8,33mm x 9,93mm x 0,8mm
5 9,53 x 19,05 x 0,8 Flat washer 9,53mm x 19,05mm x 0,8mm MIL83528 (003)
6 9,53 x 19,05 x 1,5 Flat washer 9,53mm x 19,05mm x 1,5mm MIL83528 (004)
7 10,31 x 11,91 x 0,8 Flat washer 10,31mm x 11,91mm x 0,8mm MC5051 - MC26482 (10S SL)
8 11,35 x 13,97 x 2,0 Flat washer 11,35mm x 13,97mm x 2,0mm MC5051 - MC26482 (10)
9 12,70 x 16,66 x 0,8 Flat washer 12,70mm x 16,66mm x 0,8mm MIL83528 (005)
10 12,70 x 16,66 x 1,5 Flat washer 12,70mm x 16,66mm x 1,5mm MIL83528 (006)
11 12,70 x 22,23 x 0,8 Flat washer 12,70mm x 22,23mm x 0,8mm
12 12,70 x 22,23 x 1,5 Flat washer 12,70mm x 22,23mm x 1,5mm MIL83528 (008)
13 13,49 x 15,09 x 0,8 Flat washer 13,49mm x 15,09mm x 0,8mm MC5051 - MC26482 (12 12D)
14 13,89 x 17,86 x 2,0 Flat washer 13,89mm x 17,86mm x 2,0mm MC5051 - MC26482 (12)
15 16,28 x 17,86 x 0,8 Flat washer 16,28mm x 17,86mm x 0,8mm MC5051 - MC26482 (14 14D)
16 17,04 x 21,03 x 2,0 Flat washer 17,04mm x 21,03mm x 2,0mm MC5051 - MC26482 (14)
17 19,05 x 25,40 x 0,8 Flat washer 19,05mm x 25,40mm x 0,8mm MIL83528 (009)
18 19,05 x 25,40 x 1,5 Flat washer 19,05mm x 25,40mm x 1,5mm MIL83528 (010)
19 19,84 x 21,44 x 0,8 Flat washer 19,84mm x 21,44mm x 0,8mm MC5051 - MC26482 (16 16S)
20 20,24 x 24,21 x 2,0 Flat washer 20,24mm x 24,21mm x 2,0mm MC5051 - MC26482 (16)
21 22,63 x 24,21 x 0,8 Flat washer 22,63mm x 24,21mm x 0,8mm MC5051 - MC26482 (18)
22 22,63 x 26,59 x 2,0 Flat washer 22,63mm x 26,59mm x 2,0mm
23 24,99 x 26,59 x 0,8 Flat washer 24,99mm x 26,59mm x 0,8mm MC5051 - MC26482 (20)
24 25,40 x 36,53 x 0,8 Flat washer 25,40mm x 36,53mm x 0,8mm MIL83528 (011)
25 25,40 x 36,53 x 1,5 Flat washer 25,40mm x 36,53mm x 1,5mm MIL83528 (012)
26 26,39 x 29,77 x 2,0 Flat washer 26,39mm x 29,77mm x 2,0mm MC5051 - MC26482 (20)
27 28,17 x 29,77 x 0,8 Flat washer 28,17mm x 29,77mm x 0,8mm MC5051 - MC26482 (22)
28 28,98 x 32,94 x 1,0 Flat washer 28,98mm x 32,94mm x 1,0mm MC5051 - MC26482 (22)
29 30,96 x 32,54 x 0,8 Flat washer 30,96mm x 32,54mm x 0,8mm MC5051 - MC26482 (24)
30 32,16 x 36,12 x 2,0 Flat washer 32,16mm x 36,12mm x 2,0mm MC5051 - MC26482 (24)
31 36,96 x 39,29 x 1,0 Flat washer 36,96mm x 39,29mm x 1,0mm MC5051 - MC26482 (28)
32 42,47 x 44,86 x 1,0 Flat washer 42,47mm x 44,86mm x 1,0mm MC5051 - MC26482 (32)
33 48,03 x 50,39 x 1,0 Flat washer 48,03mm x 50,39mm x 1,0mm MC5051 - MC26482 (36)
Part number
Description
Standard
Documentation
Contact the supplier
STACEM Industrial sealing range
STACEM