Square machine screw nut

Standard UNI 5596
Description Square machine screw nut M1.6- 0.35- 1 - UNI 5596
Part number UNI 5596 d M1.6 - p 0.35 - m 1
Omniclass number 23.13.23.11.13.21
Product selection
Selector Nominal Ø (mm) Pitch (mm) Height (mm)
1 1.6 0.35 1
2 2 0.4 1.2
3 2.2 0.45 1.2
4 2.5 0.45 1.6
5 3 0.5 1.6
6 4 0.7 2
7 5 0.8 2.5
8 6 1 3
9 8 1.25 4
10 10 1.5 5
Nominal Ø (mm)
Pitch (mm)
Height (mm)
Users Who Downloaded This Product Also Downloaded
Page