Square head bolts with small head, grade B

Standard GB/T 35-1988
Description Square head bolt with small head, grade B GB/T 35 M5X20
Part number GB/T 35 M5X20
Product selection
Selector Part number d l (mm) Pitch (mm)
1 GB/T 35 M5X20 M5 20 0.8
2 GB/T 35 M5X25 M5 25 0.8
3 GB/T 35 M5X30 M5 30 0.8
4 GB/T 35 M5X35 M5 35 0.8
5 GB/T 35 M5X40 M5 40 0.8
6 GB/T 35 M5X45 M5 45 0.8
7 GB/T 35 M5X50 M5 50 0.8
8 GB/T 35 M6X30 M6 30 1
9 GB/T 35 M6X35 M6 35 1
10 GB/T 35 M6X40 M6 40 1
11 GB/T 35 M6X45 M6 45 1
12 GB/T 35 M6X50 M6 50 1
13 GB/T 35 M6X55 M6 55 1
14 GB/T 35 M6X60 M6 60 1
15 GB/T 35 M8X35 M8 35 1.25
16 GB/T 35 M8X40 M8 40 1.25
17 GB/T 35 M8X45 M8 45 1.25
18 GB/T 35 M8X50 M8 50 1.25
19 GB/T 35 M8X55 M8 55 1.25
20 GB/T 35 M8X60 M8 60 1.25
21 GB/T 35 M8X65 M8 65 1.25
22 GB/T 35 M8X70 M8 70 1.25
23 GB/T 35 M8X80 M8 80 1.25
24 GB/T 35 M10X40 M10 40 1.25
25 GB/T 35 M10X45 M10 45 1.25
26 GB/T 35 M10X50 M10 50 1.25
27 GB/T 35 M10X55 M10 55 1.25
28 GB/T 35 M10X60 M10 60 1.25
29 GB/T 35 M10X65 M10 65 1.25
30 GB/T 35 M10X70 M10 70 1.25
31 GB/T 35 M10X80 M10 80 1.25
32 GB/T 35 M10X90 M10 90 1.25
33 GB/T 35 M10X100 M10 100 1.25
34 GB/T 35 M12X45 M12 45 1.5
35 GB/T 35 M12X50 M12 50 1.5
36 GB/T 35 M12X55 M12 55 1.5
37 GB/T 35 M12X60 M12 60 1.5
38 GB/T 35 M12X65 M12 65 1.5
39 GB/T 35 M12X70 M12 70 1.5
40 GB/T 35 M12X80 M12 80 1.5
41 GB/T 35 M12X90 M12 90 1.5
42 GB/T 35 M12X100 M12 100 1.5
43 GB/T 35 M12X110 M12 110 1.5
44 GB/T 35 M12X120 M12 120 1.5
45 GB/T 35 M14X55 M14 55 1.5
46 GB/T 35 M14X60 M14 60 1.5
47 GB/T 35 M14X65 M14 65 1.5
48 GB/T 35 M14X70 M14 70 1.5
49 GB/T 35 M14X80 M14 80 1.5
50 GB/T 35 M14X90 M14 90 1.5
51 GB/T 35 M14X100 M14 100 1.5
52 GB/T 35 M14X110 M14 110 1.5
53 GB/T 35 M14X120 M14 120 1.5
54 GB/T 35 M14X130 M14 130 1.5
55 GB/T 35 M14X140 M14 140 1.5
56 GB/T 35 M16X55 M16 55 2
57 GB/T 35 M16X60 M16 60 2
58 GB/T 35 M16X65 M16 65 2
59 GB/T 35 M16X70 M16 70 2
60 GB/T 35 M16X80 M16 80 2
61 GB/T 35 M16X90 M16 90 2
62 GB/T 35 M16X100 M16 100 2
63 GB/T 35 M16X110 M16 110 2
64 GB/T 35 M16X120 M16 120 2
65 GB/T 35 M16X130 M16 130 2
66 GB/T 35 M16X140 M16 140 2
67 GB/T 35 M16X150 M16 150 2
68 GB/T 35 M16X160 M16 160 2
69 GB/T 35 M18X60 M18 60 2.5
70 GB/T 35 M18X65 M18 65 2.5
71 GB/T 35 M18X70 M18 70 2.5
72 GB/T 35 M18X80 M18 80 2.5
73 GB/T 35 M18X90 M18 90 2.5
74 GB/T 35 M18X100 M18 100 2.5
75 GB/T 35 M18X110 M18 110 2.5
76 GB/T 35 M18X120 M18 120 2.5
77 GB/T 35 M18X130 M18 130 2.5
78 GB/T 35 M18X140 M18 140 2.5
79 GB/T 35 M18X150 M18 150 2.5
80 GB/T 35 M18X160 M18 160 2.5
81 GB/T 35 M18X180 M18 180 2.5
82 GB/T 35 M20X65 M20 65 2.5
83 GB/T 35 M20X70 M20 70 2.5
84 GB/T 35 M20X80 M20 80 2.5
85 GB/T 35 M20X90 M20 90 2.5
86 GB/T 35 M20X100 M20 100 2.5
87 GB/T 35 M20X110 M20 110 2.5
88 GB/T 35 M20X120 M20 120 2.5
89 GB/T 35 M20X130 M20 130 2.5
90 GB/T 35 M20X140 M20 140 2.5
91 GB/T 35 M20X150 M20 150 2.5
92 GB/T 35 M20X160 M20 160 2.5
93 GB/T 35 M20X180 M20 180 2.5
94 GB/T 35 M20X200 M20 200 2.5
95 GB/T 35 M22X70 M22 70 2.5
96 GB/T 35 M22X80 M22 80 2.5
97 GB/T 35 M22X90 M22 90 2.5
98 GB/T 35 M22X100 M22 100 2.5
99 GB/T 35 M22X110 M22 110 2.5
100 GB/T 35 M22X120 M22 120 2.5
101 GB/T 35 M22X130 M22 130 2.5
102 GB/T 35 M22X140 M22 140 2.5
103 GB/T 35 M22X150 M22 150 2.5
104 GB/T 35 M22X160 M22 160 2.5
105 GB/T 35 M22X180 M22 180 2.5
106 GB/T 35 M22X200 M22 200 2.5
107 GB/T 35 M22X220 M22 220 2.5
108 GB/T 35 M24X80 M24 80 3
109 GB/T 35 M24X90 M24 90 3
110 GB/T 35 M24X100 M24 100 3
111 GB/T 35 M24X110 M24 110 3
112 GB/T 35 M24X120 M24 120 3
113 GB/T 35 M24X130 M24 130 3
114 GB/T 35 M24X140 M24 140 3
115 GB/T 35 M24X150 M24 150 3
116 GB/T 35 M24X160 M24 160 3
117 GB/T 35 M24X180 M24 180 3
118 GB/T 35 M24X200 M24 200 3
119 GB/T 35 M24X220 M24 220 3
120 GB/T 35 M24X240 M24 240 3
121 GB/T 35 M27X90 M27 90 3
122 GB/T 35 M27X100 M27 100 3
123 GB/T 35 M27X110 M27 110 3
124 GB/T 35 M27X120 M27 120 3
125 GB/T 35 M27X130 M27 130 3
126 GB/T 35 M27X140 M27 140 3
127 GB/T 35 M27X150 M27 150 3
128 GB/T 35 M27X160 M27 160 3
129 GB/T 35 M27X180 M27 180 3
130 GB/T 35 M27X200 M27 200 3
131 GB/T 35 M27X220 M27 220 3
132 GB/T 35 M27X240 M27 240 3
133 GB/T 35 M27X260 M27 260 3
134 GB/T 35 M30X90 M30 90 3.5
135 GB/T 35 M30X100 M30 100 3.5
136 GB/T 35 M30X110 M30 110 3.5
137 GB/T 35 M30X120 M30 120 3.5
138 GB/T 35 M30X130 M30 130 3.5
139 GB/T 35 M30X140 M30 140 3.5
140 GB/T 35 M30X150 M30 150 3.5
141 GB/T 35 M30X160 M30 160 3.5
142 GB/T 35 M30X180 M30 180 3.5
143 GB/T 35 M30X200 M30 200 3.5
144 GB/T 35 M30X220 M30 220 3.5
145 GB/T 35 M30X240 M30 240 3.5
146 GB/T 35 M30X260 M30 260 3.5
147 GB/T 35 M30X280 M30 280 3.5
148 GB/T 35 M30X300 M30 300 3.5
149 GB/T 35 M36X110 M36 110 4
150 GB/T 35 M36X120 M36 120 4
151 GB/T 35 M36X130 M36 130 4
152 GB/T 35 M36X140 M36 140 4
153 GB/T 35 M36X150 M36 150 4
154 GB/T 35 M36X160 M36 160 4
155 GB/T 35 M36X180 M36 180 4
156 GB/T 35 M36X200 M36 200 4
157 GB/T 35 M36X220 M36 220 4
158 GB/T 35 M36X240 M36 240 4
159 GB/T 35 M36X260 M36 260 4
160 GB/T 35 M36X280 M36 280 4
161 GB/T 35 M36X300 M36 300 4
162 GB/T 35 M42X130 M42 130 4.5
163 GB/T 35 M42X140 M42 140 4.5
164 GB/T 35 M42X150 M42 150 4.5
165 GB/T 35 M42X160 M42 160 4.5
166 GB/T 35 M42X180 M42 180 4.5
167 GB/T 35 M42X200 M42 200 4.5
168 GB/T 35 M42X220 M42 220 4.5
169 GB/T 35 M42X240 M42 240 4.5
170 GB/T 35 M42X260 M42 260 4.5
171 GB/T 35 M42X280 M42 280 4.5
172 GB/T 35 M42X300 M42 300 4.5
173 GB/T 35 M48X140 M48 140 5
174 GB/T 35 M48X150 M48 150 5
175 GB/T 35 M48X160 M48 160 5
176 GB/T 35 M48X180 M48 180 5
177 GB/T 35 M48X200 M48 200 5
178 GB/T 35 M48X220 M48 220 5
179 GB/T 35 M48X240 M48 240 5
180 GB/T 35 M48X260 M48 260 5
181 GB/T 35 M48X280 M48 280 5
182 GB/T 35 M48X300 M48 300 5
Part number
d
l (mm)
Pitch (mm)